How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BE1: | 0.5 in |
| AG: | 5.16 | AK: | 8.5 |
| AB: | 4.76 | G: | 2.32 |
| BF: | 0.53 | D: | 3.38 |
| AJ: | 7.25 | H: | 0.53 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| U: | 0.875 in | BD: | 9 |
| L1: | 9.82 in | V: | 2.51 in |
| I: | 4.84 in | P: | 2.38 in |
| L: | 6.57 in | AF: | 0.25 |
| AE2: | 0.56 | LL: | 2.38 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.28 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Series Code: | OE | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

