How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | T: | 1.188 |
| AK: | 8.5 | LL: | 2.38 in |
| BF: | 0.53 | AB: | 4.76 |
| AG: | 5.16 | H: | 0.53 in |
| AF: | 0.25 | V: | 2.51 in |
| AA: | 10.25 | P: | 2.38 in |
| BE1: | 0.5 in | G: | 2.32 |
| AJ: | 7.25 | D: | 3.38 |
| I: | 4.84 in | L1: | 9.82 in |
| U: | 0.875 in | AE2: | 0.56 |
| BD: | 9 | Center Distance (in): | 3 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.28 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

