How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | V: | 2.51 in |
| G: | 2.32 | AB: | 4.76 |
| LL: | 2.38 in | P: | 2.38 in |
| AE2: | 0.56 | AJ: | 7.25 |
| AA: | 10.25 | AG: | 5.16 |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.25 | I: | 4.84 in |
| L1: | 9.82 in | T: | 1.188 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| L: | 6.57 in | BE1: | 0.5 in |
| AK: | 8.5 | D: | 3.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Output RPM: | 29.2 | Assembly: | YFC-2 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.28 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

