How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| L: | 6.57 in | AA: | 10.25 |
| BE1: | 0.5 in | L1: | 9.82 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AB: | 4.76 | AE2: | 0.56 |
| D: | 3.38 | V: | 2.51 in |
| AG: | 5.16 | AF: | 0.25 |
| LL: | 2.38 in | I: | 4.84 in |
| G: | 2.32 | T: | 1.188 |
| H: | 0.53 in | BD: | 9 |
| P: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 6.05 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

