How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AA: | 10.25 |
| AG: | 5.16 | BD: | 9 |
| L1: | 9.82 in | BE1: | 0.5 in |
| U: | 0.875 in | H: | 0.53 in |
| AF: | 0.25 | L: | 6.57 in |
| G: | 2.32 | AJ: | 7.25 |
| AE2: | 0.56 | T: | 1.188 |
| LL: | 2.38 in | D: | 3.38 |
| I: | 4.84 in | AK: | 8.5 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BF: | 0.53 | P: | 2.38 in |
Technical Specifications
| Model Code: | 30YFC | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Output RPM: | 21.9 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.895 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.188 in | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

