How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | BD: | 9 |
| V: | 2.51 in | T: | 1.188 |
| L1: | 9.82 in | D: | 3.38 |
| H: | 0.53 in | AE2: | 0.56 |
| P: | 2.38 in | LL: | 2.38 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| I: | 4.84 in | AF: | 0.25 |
| AA: | 10.25 | AG: | 5.16 |
| U: | 0.875 in | L: | 6.57 in |
| BF: | 0.53 | G: | 2.32 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Assembly: | YFC-2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.895 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

