How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 3.38 |
| BE1: | 0.5 in | H: | 0.53 in |
| T: | 1.188 | AJ: | 7.25 |
| G: | 2.32 | LL: | 2.38 in |
| AE2: | 0.56 | AB: | 4.76 |
| AK: | 8.5 | BF: | 0.53 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AG: | 5.16 | AF: | 0.25 |
| P: | 2.38 in | L1: | 9.82 in |
| U: | 0.875 in | L: | 6.57 in |
| V: | 2.51 in | I: | 4.84 in |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.895 |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Bore Code: | 19 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

