How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | AE2: | 0.56 |
| AJ: | 7.25 | P: | 2.38 in |
| G: | 2.32 | LL: | 2.38 in |
| BE1: | 0.5 in | AF: | 0.25 |
| BD: | 9 | AG: | 5.16 |
| AA: | 10.25 | I: | 4.84 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| U: | 0.875 in | AB: | 4.76 |
| BF: | 0.53 | L: | 6.57 in |
| D: | 3.38 | T: | 1.188 |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.45 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 175 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio: | 10:1 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

