How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | AA: | 10.25 |
| LL: | 2.38 in | AG: | 5.16 |
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 2.32 | AK: | 8.5 |
| L: | 6.57 in | V: | 2.51 in |
| D: | 3.38 | L1: | 9.82 in |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 4.84 in | T: | 1.188 |
| P: | 2.38 in | AF: | 0.25 |
| AB: | 4.76 | BD: | 9 |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.45 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

