How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 2.38 in |
| T: | 1.188 | AF: | 0.25 |
| L: | 6.57 in | V: | 2.51 in |
| L1: | 9.82 in | AA: | 10.25 |
| H: | 0.53 in | G: | 2.32 |
| AE2: | 0.56 | I: | 4.84 in |
| AJ: | 7.25 | AG: | 5.16 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| BD: | 9 | D: | 3.38 |
| U: | 0.875 in | AK: | 8.5 |
| AB: | 4.76 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 10:1 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

