How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | U: | 0.875 in |
| AG: | 5.16 | V: | 2.51 in |
| AK: | 8.5 | G: | 2.32 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| AA: | 10.25 | P: | 2.38 in |
| I: | 4.84 in | LL: | 2.38 in |
| BD: | 9 | BF: | 0.53 |
| AF: | 0.25 | L1: | 9.82 in |
| AB: | 4.76 | D: | 3.38 |
| BE1: | 0.5 in | L: | 6.57 in |
| AJ: | 7.25 | AE2: | 0.56 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.603 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Model Code: | 30YFC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

