How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| P: | 2.38 in | AA: | 10.25 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| V: | 2.51 in | G: | 2.32 |
| AJ: | 7.25 | AE2: | 0.56 |
| AK: | 8.5 | D: | 3.38 |
| AF: | 0.25 | LL: | 2.38 in |
| AG: | 5.16 | AB: | 4.76 |
| BF: | 0.53 | BD: | 9 |
| T: | 1.188 | L: | 6.57 in |
| L1: | 9.82 in | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 0.603 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

