How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 2.38 in |
| I: | 4.84 in | T: | 1.188 |
| U: | 0.875 in | BF: | 0.53 |
| AE2: | 0.56 | L1: | 9.82 in |
| AF: | 0.25 | V: | 2.51 in |
| AK: | 8.5 | G: | 2.32 |
| P: | 2.38 in | AA: | 10.25 |
| BE1: | 0.5 in | D: | 3.38 |
| AG: | 5.16 | L: | 6.57 in |
| Center Distance (in): | 3 in | BD: | 9 |
| AB: | 4.76 | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 117 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 4.21 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

