How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 3.38 |
| AJ: | 7.25 | L1: | 9.82 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| AK: | 8.5 | G: | 2.32 |
| LL: | 2.38 in | AF: | 0.25 |
| H: | 0.53 in | V: | 2.51 in |
| T: | 1.188 | I: | 4.84 in |
| AA: | 10.25 | AG: | 5.16 |
| BF: | 0.53 | P: | 2.38 in |
| L: | 6.57 in | AB: | 4.76 |
| Center Distance (in): | 3 in | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 3.23 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

