How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | L: | 6.57 in |
| T: | 1.188 | AG: | 5.16 |
| H: | 0.53 in | LL: | 2.38 in |
| AF: | 0.25 | BD: | 9 |
| U: | 0.875 in | BE1: | 0.5 in |
| AE2: | 0.56 | AB: | 4.76 |
| G: | 2.32 | Center Distance (in): | 3 in |
| AA: | 10.25 | AJ: | 7.25 |
| V: | 2.51 in | BF: | 0.53 |
| AK: | 8.5 | I: | 4.84 in |
| L1: | 9.82 in | D: | 3.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Model Code: | 30YFC | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3 | Motor Frame Size: | 210TC |
| Ratio: | 20:1 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.23 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

