How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BF: | 0.53 |
| BD: | 9 | D: | 3.38 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AK: | 8.5 | BE1: | 0.5 in |
| H: | 0.53 in | AG: | 5.16 |
| AJ: | 7.25 | LL: | 2.38 in |
| P: | 2.38 in | T: | 1.188 |
| G: | 2.32 | AF: | 0.25 |
| AB: | 4.76 | AA: | 10.25 |
| I: | 4.84 in | AE2: | 0.56 |
| L1: | 9.82 in | U: | 0.875 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 2.77 | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

