How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L: | 6.57 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| V: | 2.51 in | G: | 2.32 |
| L1: | 9.82 in | P: | 2.38 in |
| H: | 0.53 in | AF: | 0.25 |
| T: | 1.188 | U: | 0.875 in |
| BD: | 9 | I: | 4.84 in |
| AG: | 5.16 | AJ: | 7.25 |
| AB: | 4.76 | AK: | 8.5 |
| BE1: | 0.5 in | AA: | 10.25 |
| LL: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.77 |
| Output RPM: | 70 | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

