How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 3.38 |
| L1: | 9.82 in | LL: | 2.38 in |
| AE2: | 0.56 | BF: | 0.53 |
| AB: | 4.76 | G: | 2.32 |
| V: | 2.51 in | L: | 6.57 in |
| BD: | 9 | H: | 0.53 in |
| U: | 0.875 in | AF: | 0.25 |
| AA: | 10.25 | AG: | 5.16 |
| T: | 1.188 | Center Distance (in): | 3 in |
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.38 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

