How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | H: | 0.53 in |
| AF: | 0.25 | T: | 1.188 |
| BF: | 0.53 | U: | 0.875 in |
| AE2: | 0.56 | V: | 2.51 in |
| P: | 2.38 in | AJ: | 7.25 |
| G: | 2.32 | D: | 3.38 |
| AB: | 4.76 | LL: | 2.38 in |
| I: | 4.84 in | BD: | 9 |
| AA: | 10.25 | AG: | 5.16 |
| L: | 6.57 in | BE1: | 0.5 in |
| L1: | 9.82 in | AK: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.38 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

