How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | T: | 1.188 |
| AK: | 8.5 | LL: | 2.38 in |
| D: | 3.38 | H: | 0.53 in |
| Center Distance (in): | 3 in | BD: | 9 |
| AG: | 5.16 | AB: | 4.76 |
| AE2: | 0.56 | BF: | 0.53 |
| AF: | 0.25 | BE1: | 0.5 in |
| V: | 2.51 in | AJ: | 7.25 |
| AA: | 10.25 | I: | 4.84 in |
| G: | 2.32 | U: | 0.875 in |
| L1: | 9.82 in | P: | 2.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 40:1 |
| Series Code: | OE | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.82 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

