How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| D: | 3.38 | AF: | 0.25 |
| LL: | 2.38 in | AE2: | 0.56 |
| BD: | 9 | T: | 1.188 |
| U: | 0.875 in | AA: | 10.25 |
| V: | 2.51 in | I: | 4.84 in |
| L: | 6.57 in | AB: | 4.76 |
| AG: | 5.16 | H: | 0.53 in |
| AJ: | 7.25 | P: | 2.38 in |
| G: | 2.32 | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.68 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

