How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AB: | 4.76 | LL: | 2.38 in |
| AG: | 5.16 | AF: | 0.25 |
| BF: | 0.53 | H: | 0.53 in |
| I: | 4.84 in | D: | 3.38 |
| G: | 2.32 | AA: | 10.25 |
| V: | 2.51 in | T: | 1.188 |
| AE2: | 0.56 | L: | 6.57 in |
| BD: | 9 | AK: | 8.5 |
| P: | 2.38 in | L1: | 9.82 in |
| AJ: | 7.25 | U: | 0.875 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Gear Type: | Worm | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Bore Code: | 19 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.68 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

