How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BE1: | 0.5 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AG: | 5.16 | AJ: | 7.25 |
| AK: | 8.5 | G: | 2.32 |
| D: | 3.38 | T: | 1.188 |
| BD: | 9 | V: | 2.51 in |
| AB: | 4.76 | AA: | 10.25 |
| H: | 0.53 in | U: | 0.875 in |
| L1: | 9.82 in | P: | 2.38 in |
| BF: | 0.53 | AF: | 0.25 |
| L: | 6.57 in | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.54 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Ratio Range: | 50:1 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

