How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | U: | 0.875 in |
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | AK: | 8.5 |
| L: | 6.57 in | LL: | 2.38 in |
| I: | 4.84 in | V: | 2.51 in |
| D: | 3.38 | L1: | 9.82 in |
| BF: | 0.53 | AG: | 5.16 |
| BD: | 9 | AF: | 0.25 |
| AB: | 4.76 | T: | 1.188 |
| AJ: | 7.25 | G: | 2.32 |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Bore Code: | 19 | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

