How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE1: | 0.5 in |
| D: | 3.38 | G: | 2.32 |
| I: | 4.84 in | H: | 0.53 in |
| L1: | 9.82 in | AK: | 8.5 |
| BD: | 9 | P: | 2.38 in |
| AB: | 4.76 | AF: | 0.25 |
| LL: | 2.38 in | L: | 6.57 in |
| BF: | 0.53 | AA: | 10.25 |
| AJ: | 7.25 | T: | 1.188 |
| AE2: | 0.56 | V: | 2.51 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
Technical Specifications
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.28 | Series Code: | OE |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

