How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BD: | 9 |
| T: | 1.188 | AK: | 8.5 |
| D: | 3.38 | H: | 0.53 in |
| AB: | 4.76 | I: | 4.84 in |
| AJ: | 7.25 | AE2: | 0.56 |
| AA: | 10.25 | BF: | 0.53 |
| P: | 2.38 in | G: | 2.32 |
| AG: | 5.16 | L: | 6.57 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| LL: | 2.38 in | BE1: | 0.5 in |
| AF: | 0.25 | L1: | 9.82 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Center Distance (in): | 3 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

