How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | I: | 4.84 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AK: | 8.5 | AF: | 0.25 |
| D: | 3.38 | AJ: | 7.25 |
| L: | 6.57 in | P: | 2.38 in |
| AB: | 4.76 | AG: | 5.16 |
| BF: | 0.53 | LL: | 2.38 in |
| AE2: | 0.56 | L1: | 9.82 in |
| T: | 1.188 | H: | 0.53 in |
| BD: | 9 | U: | 0.875 in |
| AA: | 10.25 | V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Output RPM: | 21.9 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Model Code: | 30YFC | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Series Code: | OE | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

