How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 4.84 in |
| BE1: | 0.5 in | L: | 6.57 in |
| AB: | 4.76 | T: | 1.188 |
| H: | 0.53 in | AK: | 8.5 |
| LL: | 2.38 in | U: | 0.875 in |
| P: | 2.38 in | G: | 2.32 |
| V: | 2.51 in | AJ: | 7.25 |
| D: | 3.38 | AF: | 0.25 |
| AE2: | 0.56 | AG: | 5.16 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| L1: | 9.82 in | AA: | 10.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.895 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

