How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | P: | 2.38 in |
| AF: | 0.25 | LM: | 8.82 |
| L: | 6.57 in | H: | 0.53 in |
| U: | 0.875 in | BF: | 0.41 |
| V: | 2.51 in | BD: | 5.88 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| LL: | 2.38 in | AB: | 4.76 |
| AE2: | 0.56 | T: | 1.188 |
| BE: | 0.38 in | AK: | 4.5 |
| AA: | 10.25 | AJ: | 5.88 |
| D: | 3.38 | AG: | 5.16 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Model Code: | 30YFC | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 5.45 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Output RPM: | 175 |
| Series Code: | OE | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

