How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 6.57 in |
| Center Distance (in): | 3 in | T: | 1.188 |
| P: | 2.38 in | U: | 0.875 in |
| D: | 3.38 | BE: | 0.38 in |
| BD: | 5.88 | LL: | 2.38 in |
| AB: | 4.76 | V: | 2.51 in |
| AG: | 5.16 | AA: | 10.25 |
| LM: | 8.82 | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| G: | 2.32 | H: | 0.53 in |
| AF: | 0.25 | I: | 4.84 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 5.45 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

