How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BF: | 0.41 |
| G: | 2.32 | AE2: | 0.56 |
| AF: | 0.25 | BE: | 0.38 in |
| I: | 4.84 in | U: | 0.875 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| LM: | 8.82 | LL: | 2.38 in |
| H: | 0.53 in | T: | 1.188 |
| AK: | 4.5 | D: | 3.38 |
| BD: | 5.88 | V: | 2.51 in |
| L: | 6.57 in | AB: | 4.76 |
| AJ: | 5.88 | AG: | 5.16 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3 | Ratio: | 10:1 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

