How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | Center Distance (in): | 3 in |
| P: | 2.38 in | BE: | 0.38 in |
| AE2: | 0.56 | T: | 1.188 |
| BD: | 5.88 | U: | 0.875 in |
| LM: | 8.82 | AF: | 0.25 |
| AJ: | 5.88 | AK: | 4.5 |
| LL: | 2.38 in | D: | 3.38 |
| I: | 4.84 in | AB: | 4.76 |
| AG: | 5.16 | V: | 2.51 in |
| BF: | 0.41 | H: | 0.53 in |
| G: | 2.32 | L: | 6.57 in |
Technical Specifications
| Bore Code: | 19 | Ratio: | 10:1 |
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 5.45 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

