How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.38 in |
| P: | 2.38 in | BE: | 0.38 in |
| BD: | 5.88 | LM: | 8.82 |
| T: | 1.188 | L: | 6.57 in |
| G: | 2.32 | D: | 3.38 |
| V: | 2.51 in | AK: | 4.5 |
| AF: | 0.25 | H: | 0.53 in |
| AB: | 4.76 | BF: | 0.41 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| U: | 0.875 in | AA: | 10.25 |
| I: | 4.84 in | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Bore Code: | 19 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 0.603 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

