How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BD: | 5.88 |
| P: | 2.38 in | AJ: | 5.88 |
| I: | 4.84 in | AB: | 4.76 |
| AE2: | 0.56 | V: | 2.51 in |
| AA: | 10.25 | H: | 0.53 in |
| D: | 3.38 | BE: | 0.38 in |
| G: | 2.32 | AF: | 0.25 |
| LM: | 8.82 | T: | 1.188 |
| BF: | 0.41 | AG: | 5.16 |
| L: | 6.57 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Series Code: | OE | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Bore Code: | 19 | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.603 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

