How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | P: | 2.38 in |
| AK: | 4.5 | AF: | 0.25 |
| D: | 3.38 | AE2: | 0.56 |
| L: | 6.57 in | BD: | 5.88 |
| AG: | 5.16 | AB: | 4.76 |
| G: | 2.32 | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
| Center Distance (in): | 3 in | T: | 1.188 |
| BE: | 0.38 in | U: | 0.875 in |
| V: | 2.51 in | I: | 4.84 in |
| LL: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.21 | Ratio: | 15:1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

