How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BE: | 0.38 in |
| BD: | 5.88 | LL: | 2.38 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | AF: | 0.25 |
| L: | 6.57 in | AG: | 5.16 |
| G: | 2.32 | V: | 2.51 in |
| BF: | 0.41 | T: | 1.188 |
| U: | 0.875 in | H: | 0.53 in |
| AE2: | 0.56 | AA: | 10.25 |
| AB: | 4.76 | LM: | 8.82 |
| D: | 3.38 | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Output Key: | 1/4 X 2.50 |
| Model Code: | 30YFC | Ratio: | 20:1 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 87.5 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.23 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

