How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 2.32 |
| AE2: | 0.56 | I: | 4.84 in |
| AG: | 5.16 | L: | 6.57 in |
| BE: | 0.38 in | P: | 2.38 in |
| U: | 0.875 in | LM: | 8.82 |
| H: | 0.53 in | V: | 2.51 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AK: | 4.5 | BF: | 0.41 |
| AA: | 10.25 | T: | 1.188 |
| AJ: | 5.88 | BD: | 5.88 |
| AB: | 4.76 | AF: | 0.25 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.77 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

