How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BD: | 5.88 |
| AK: | 4.5 | P: | 2.38 in |
| AJ: | 5.88 | V: | 2.51 in |
| AE2: | 0.56 | AG: | 5.16 |
| U: | 0.875 in | BE: | 0.38 in |
| AF: | 0.25 | T: | 1.188 |
| AB: | 4.76 | AA: | 10.25 |
| LL: | 2.38 in | LM: | 8.82 |
| H: | 0.53 in | I: | 4.84 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| D: | 3.38 | BF: | 0.41 |
Technical Specifications
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output RPM: | 70 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

