How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | G: | 2.32 |
| LM: | 8.82 | H: | 0.53 in |
| LL: | 2.38 in | AE2: | 0.56 |
| AB: | 4.76 | BD: | 5.88 |
| T: | 1.188 | P: | 2.38 in |
| BF: | 0.41 | L: | 6.57 in |
| AF: | 0.25 | D: | 3.38 |
| AK: | 4.5 | I: | 4.84 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AA: | 10.25 | U: | 0.875 in |
| AJ: | 5.88 | V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Bore Code: | 19 | Ratio Range: | 25:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.77 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

