How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 2.32 |
| AB: | 4.76 | V: | 2.51 in |
| I: | 4.84 in | AJ: | 5.88 |
| P: | 2.38 in | AE2: | 0.56 |
| U: | 0.875 in | D: | 3.38 |
| L: | 6.57 in | AK: | 4.5 |
| AG: | 5.16 | BE: | 0.38 in |
| LM: | 8.82 | BF: | 0.41 |
| LL: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | T: | 1.188 |
| BD: | 5.88 | AA: | 10.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 30YFC | Service Factor: | 1 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.77 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

