How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AG: | 5.16 |
| H: | 0.53 in | V: | 2.51 in |
| T: | 1.188 | AA: | 10.25 |
| LM: | 8.82 | G: | 2.32 |
| AB: | 4.76 | P: | 2.38 in |
| BD: | 5.88 | D: | 3.38 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| BF: | 0.41 | AF: | 0.25 |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.56 | I: | 4.84 in |
| BE: | 0.38 in | U: | 0.875 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 2.38 |
| Model Code: | 30YFC | Bore Code: | 19 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Ratio: | 30:1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

