How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| LL: | 2.38 in | AK: | 4.5 |
| P: | 2.38 in | D: | 3.38 |
| G: | 2.32 | U: | 0.875 in |
| BD: | 5.88 | AF: | 0.25 |
| AB: | 4.76 | I: | 4.84 in |
| LM: | 8.82 | V: | 2.51 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AA: | 10.25 | T: | 1.188 |
| AE2: | 0.56 | L: | 6.57 in |
Technical Specifications
| Motor Frame Size: | 56C | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.38 |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Model Code: | 30YFC |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

