How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 4.84 in |
| BE: | 0.38 in | AE2: | 0.56 |
| T: | 1.188 | LM: | 8.82 |
| AA: | 10.25 | LL: | 2.38 in |
| D: | 3.38 | H: | 0.53 in |
| G: | 2.32 | BD: | 5.88 |
| L: | 6.57 in | AF: | 0.25 |
| AB: | 4.76 | BF: | 0.41 |
| AG: | 5.16 | AJ: | 5.88 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| P: | 2.38 in | U: | 0.875 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 1.82 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Model Code: | 30YFC | Service Factor: | 1 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 40:1 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

