How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 3.38 |
| LM: | 8.82 | AJ: | 5.88 |
| T: | 1.188 | I: | 4.84 in |
| BE: | 0.38 in | AK: | 4.5 |
| V: | 2.51 in | P: | 2.38 in |
| G: | 2.32 | AB: | 4.76 |
| BF: | 0.41 | AE2: | 0.56 |
| AF: | 0.25 | L: | 6.57 in |
| AA: | 10.25 | BD: | 5.88 |
| U: | 0.875 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.82 |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

