How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 2.38 in |
| AA: | 10.25 | D: | 3.38 |
| I: | 4.84 in | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| V: | 2.51 in | G: | 2.32 |
| LM: | 8.82 | LL: | 2.38 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| L: | 6.57 in | AB: | 4.76 |
| AF: | 0.25 | AG: | 5.16 |
| BE: | 0.38 in | U: | 0.875 in |
| T: | 1.188 | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.82 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output RPM: | 43.8 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

