How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 3.38 |
| AB: | 4.76 | T: | 1.188 |
| AE2: | 0.56 | U: | 0.875 in |
| AA: | 10.25 | BE: | 0.38 in |
| L: | 6.57 in | LL: | 2.38 in |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 5.16 | V: | 2.51 in |
| LM: | 8.82 | P: | 2.38 in |
| I: | 4.84 in | G: | 2.32 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| BD: | 5.88 | AF: | 0.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.82 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

