How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BD: | 5.88 |
| AG: | 5.16 | AA: | 10.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| G: | 2.32 | BF: | 0.41 |
| LM: | 8.82 | T: | 1.188 |
| U: | 0.875 in | AB: | 4.76 |
| D: | 3.38 | BE: | 0.38 in |
| AK: | 4.5 | LL: | 2.38 in |
| AE2: | 0.56 | L: | 6.57 in |
| V: | 2.51 in | AF: | 0.25 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 350 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.68 | Center Distance (in): | 3 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

