How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| LL: | 2.38 in | I: | 4.84 in |
| AF: | 0.25 | T: | 1.188 |
| LM: | 8.82 | BF: | 0.41 |
| AB: | 4.76 | AG: | 5.16 |
| G: | 2.32 | AE2: | 0.56 |
| Center Distance (in): | 3 in | D: | 3.38 |
| V: | 2.51 in | L: | 6.57 in |
| AK: | 4.5 | P: | 2.38 in |
| U: | 0.875 in | BE: | 0.38 in |
| AJ: | 5.88 | AA: | 10.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 6.68 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 350 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

