How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 10.25 |
| U: | 0.875 in | I: | 4.84 in |
| LM: | 8.82 | P: | 2.38 in |
| T: | 1.188 | L: | 6.57 in |
| AE2: | 0.56 | BD: | 5.88 |
| LL: | 2.38 in | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AB: | 4.76 | AG: | 5.16 |
| AJ: | 5.88 | H: | 0.53 in |
| D: | 3.38 | BE: | 0.38 in |
| G: | 2.32 | V: | 2.51 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.68 | Service Factor: | 1 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

