How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LM: | 8.82 |
| AF: | 0.25 | U: | 0.875 in |
| AG: | 5.16 | I: | 4.84 in |
| AA: | 10.25 | V: | 2.51 in |
| D: | 3.38 | AB: | 4.76 |
| T: | 1.188 | LL: | 2.38 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| H: | 0.53 in | L: | 6.57 in |
| BD: | 5.88 | AE2: | 0.56 |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Bore Code: | 19 | Ratio Range: | 50:1 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.54 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

